VIPAC Power System & VIPAC DC-DC Array Configurator

VIPAC Power System VIPAC DC-DC Array
VIPAC Power Systems leverage the latest advances in DC-DC converter technology and modular front ends to provide fast flexible and highly reliable power solutions for a wide range of demanding applications.

Input:
  • 115/230 Vac
  • 28 Vdc

Outputs:
  • Single, dual, or triple outputs
  • 2–48 Vdc
  • Up to 900 watts per output

VIPAC Power System
VIPAC DC-DC Arrays are a highly flexible system of DC input, power building blocks that can be configured with as many as four user definable outputs on a low-profile, cold plate chassis.

Input:
  • 24, 48, 72, 110, 150, 300 or 375 Vdc

Outputs:
  • Single, dual, triple, or quad outputs
  • 2–48 Vdc
  • Up to 600 watts per output


VIPAC DC-DC Array
User Registration
Registered User:  To use this configurator’s full capabilities you must register. As a registered user, you can:
  • Design a VIPAC Power Supply or VIPAC Array
  • Obtain price and part number information
  • Save your designs in My Designs
Unregistered User:  If you choose not to register:
  • You can still design a VIPAC Power Supply or VIPAC Array
  • You will not be able to obtain price and part number information
  • You will not be able to save your designs in My Designs
Note:  You will have the opportunity to register at any time while using the system.