VIPAC Power System & VIPAC DC-DC Array Configurator
VIPAC DC-DC Array Configurator
Step Basic Specifications
Your Reference:
(for your reference only)
RoHS Compliant:
No
Yes
Note:
The RS232 interface feature is not available with
RoHS compliant models.
Input Voltage:
Note:
Output power is a function of input voltage.
Note:
24, 28, 48, 72, 110, and 150 V input VIPAC Arrays are designed primarily for
military COTS and industrial applications and do not carry safety agency approvals.
Note:
For 28Vin VIPAC Arrays (except those containing Maxi modules
with output voltages of 3.3, 6.5, 8, 36, and 48 V),
9V low line is available derated to 75% of max. power.